Siemens Building Technologies
HQEU

CCBot/2.0 (http://commoncrawl.org/faq/)

FC721-ZZ Fire control panel (1-loop) in housing (Eco) S54400-C32-A2

Product no.Stock no.

FC721-ZZS54400-C32-A2
Documents
The FC721-ZZ is a compact fire control panel with integrated operating unit that can process signals from Cerberus™ PRO devices of up to 126 addresses.
The fire control panel may be used as a stand-alone unit only.
In addition, an Ethernet connection is available at each station. Via this fast Ethernet interface remote control service is possible. All detector lines are monitored for ground faults.
The Cerberus-Engineering-Tool permits the system to be adapted to specific customers' requirements. Up to 2000 events can be stored according to various criteria. Automatic summer/winter change. Detection and automatic read-in (auto-configuration) of all C-NET devices, providing immediate simple operation. Stored data can be uploaded via Cerberus-Remote access.
The FC721-ZZ is ideally suited for smaller applications, e.g. in workshops, hotels, etc.
The expansion and accessories must be ordered separately.

Attribute

Value

Detector compatibility

Cerberus PRO FD720

Number of addresses

max. 126

Number of detector lines

1 loop or 2 stub lines

Programmable input/output

4

Relay outputs

1x RT alarm 1x RT fault

Supervised output

1 x RT alarm 1 x RT fault 1 x Horn

Mains voltage

85… 265 VAC

Operating voltage

21… 28.6 VDC

Operating current

max. 2.5 A

Power supply

70 W

Emergency power supply

up to 72 h (optional)

Battery capacity

2 x 12 V, 7 Ah

Plug-in position

1 -> for serial interface RS232 or RS485

Operating temperature

-8… +42 °C

Storage temperature

-20… +60 °C

Relative humidity

≤95 % (no condensation)

Protection category

IP30

Color housing/cover

grey, ∼RAL 7035/grey, ∼RAL-Design 050 00 00

Cabinet dimensions (W x H x D)

430 x 398 x 80 mm

FC721-ZZ - S54400-C32-A2
Expansions

Product no.

Stock no.

Description

Actuator Type

FCA2001-A1

A5Q00005327

RS232 module (isolated)

FCA2002-A1

A5Q00009923

RS485 module (isolated)

FCA2012-A1

A5Q00018856

License key (L1)

FH7201-Z3

S54400-B72-A1

Housing (Eco)

FH7202-Z3

S54400-B70-A1

Housing (Standard)

Accessories - several selections possible

Product no.

Stock no.

Description

FTO2005-C1

A5Q00010113

Key switch (Kaba)

FTO2006-B1

A5Q00010129

Key switch (Nordic)

Z3B171

BPZ:4843830001

Relay module with 1 contact

FHA2016-A1

A5Q00020179

19" mounting kit

FCA2014-A1

A5Q00023027

Cable kit (communication)

DL3750+

A5Q00023962

Matrix printer external

FHA2017-A1

A5Q00024719

Flush mounting bezel one HU