Refrigerant valves
Refrigerant valves
All refrigerant valves save energy in the refrigeration plant, for example through their accurate superheat control also in part load situations. The valves are not only simple to install and maintenance-free, but also environmentally compatible: In all actuators the core is completely surrounded by a pressure tube. The magnet coil is located outside the refrigerant circuit, therefore the system is hermetically sealed. The magnet coil generates a magnetic field that is transmitted through the pressure tube, causing the core to move and thus the valve to travel.
MoreLess
1-20 of 58 hits
POL094.M5/STDPOL094.M5/STD; Screw connector set for POL94M; with board-to-board connector
POL094.M6/STDPOL094.M6/STD; Spring connector set for POL94M; with board-to-board connector
POL094.M8/STDPOL094.M8/STD; Screw connector set for POL94M; with board-to-cable connector
POL094.M9/STDPOL094.M9/STD; Spring connector set for POL94M; with board-to-cable connector
POL0C5.20/STDConnection cable; for magnetic valve MVL; length 2 m; temperature range -40…105 °C, 90 degree angled; protection class IP67
POL0C5.40/STDConnection cable; for magnetic valve MVL; length 4 m; temperature range -40…105 °C, 90 degree angled; protection class IP67
POL0C5.80/STDConnection cable; for magnetic valve MVL; length 8 m; temperature range -40…105 °C, 90 degree angled; protection class IP67
POL94M.00/STDClimatix POL94M.00/STD; I/O extension module; 24 VAC/DC; 8 I/O; driver for magnetic refrigerant valve
MVL661.15-0.42-port refrigerant valve, internal solder connection, DN15, kvs 0.4, AC / DC 24 V, DC 0/2...10 V / 0/4...20 mA
MVL702.09-09-0.1Modulating refrigerant valve with magnetic actuator, PS50 for flammable and nonflammable refrigerants, 3/8" x 3/8", kvs =0 .1 m3/h
MVL702.09-09-0.2Modulating refrigerant valve with magnetic actuator, PS50 for flammable and nonflammable refrigerants, 3/8" x 3/8", kvs = 0.2 m3/h
MVL702.10-10-0.1Modulating refrigerant valve with magnetic actuator, PS50 for flammable and nonflammable refrigerants, 10 mm x 10 mm, kvs = 0.1 m3/h
MVL702.10-10-0.2Modulating refrigerant valve with magnetic actuator, PS50 for flammable and nonflammable refrigerants, 10 mm x 10 mm, kvs = 0.2 m3/h
MVL702.13-13-0.4Modulating refrigerant valve with magnetic actuator, PS50 for flammable and nonflammable refrigerants, 1/2" x 1/2", kvs = 0.4 m3/h
MVL702.16-16-0.4Modulating refrigerant valve with magnetic actuator, PS50 for flammable and nonflammable refrigerants, 5/8" x 5/8"; 16 mm x 16 mm, kvs = 0.4 m3/h
MVL702.16-16-1.0Modulating refrigerant valve with magnetic actuator, PS50 for flammable and nonflammable refrigerants, 5/8" x 5/8"; 16 mm x 16 mm, kvs = 1.0 m3/h
MVL702.22-22-1.0Modulating refrigerant valve with magnetic actuator, PS50 for flammable and nonflammable refrigerants, 7/8" x 7/8"; 22 mm x 22 mm, kvs = 1.0 m3/h
MVL702.22-22-2.9Modulating refrigerant valve with magnetic actuator, PS50 for flammable and nonflammable refrigerants, 7/8" x 7/8"; 22 mm x 22 mm, kvs = 2.9 m3/h
MVL702.22-29-2.9Modulating refrigerant valve with magnetic actuator, PS50 for flammable and nonflammable refrigerants, 7/8" x 1 1/8", kvs = 2.9 m3/h
MVL702.29-29-2.9Modulating refrigerant valve with magnetic actuator, PS50 for flammable and nonflammable refrigerants, 1 1/8" x 1 1/8", kvs = 2.9 m3/h